Toggle menu
Call: 1.800.289.2779
  • LoginorSign Up
  • 0
Bossard North America
×
×

    Main Menu

  • Manufacturers
  • Products
  • Shipping & Returns
  • Contact Us
  • Acquisitions
  • Shop By Category

  • Abrasives
    • Abrasive Bands
    • Abrasive Pads
    • Cut-off Wheels
    • Grinding Wheels
    • Sander Accessories
    • Sanders & Belt Tooling
    • Sanding Belts
    • Sanding Discs
    • Sandpaper Sheets
  • Anchors
  • Article Numbers
  • Bonding Fasteners
    • Composite Fasteners
    • Female Size - FB20
    • Female Size - FB30
    • Female Size - FB38A
    • Male Size - MB20
    • Male Size - MB30
    • Male Size - MB38A
  • Captive Mount Hardware
    • Captive Hardware Installation Tooling
    • Captive Nuts
    • Captive Panel Fasteners
      • Broaching Captive Panel Screws
      • Captive Panel Screws
      • Flare Mount Captive Panel Fasteners
      • Self Clinching Captive Panel Fasteners
    • Captive Panel Screws
      • Panel Screw Retainer
    • Fast Lead Captive Hardware
    • Quarter-Turn Fasteners
  • Card Guides & Ejectors
    • Card Guides, Wedge Loks, Card Loks & Lok Tainers
    • Ejectors
    • Inserter & Extractors
    • PCB Coding Key
    • Retainers
    • Retaining Rings & Clips
  • Casters & Levelers
    • Bumpers
    • Level Base Pads
    • Leveler Guides
  • Connectors
    • Clincher Receptacles
    • Connectors
    • Jumper Assembly
    • Switching Relays
    • Terminals
    • Wire Ferrules
  • Electronic Hardware
    • Circuit Board Hardware
    • Electronic Components & Hardware
    • Grommets
    • Jack Screws
    • Jacks
    • Locking Hole Plugs
    • Tube Inserts and Guides
  • EMI
    • RFI Shielding & Metal Gaskets
  • Fans
    • AC & DC Fans
    • Fan Gaskets
    • Fan Guards
    • Fan Mounts
  • General Hardware
    • Ball Studs
    • Bearings
    • Blind Threaded Inserts
    • Captive Panel Screws
      • Flare Mount Captive Panel Screws
      • Self Clinching Captive Panel Screws
      • Surface Mount Captive Panel Screws
    • Clamps
    • Fan Guards
    • Hand Tools
    • Industrial Hardware
    • Mil Spec Fasteners
    • Miscellaneous Hardware
    • Pipe & Tube Fittings
    • Plugs
    • Plungers
    • Power Transmission
    • Safety Equipment
    • Sanding Discs
    • Screws
    • Specialized Tools
    • Springs
    • Washers
  • Handles
    • Electronic Access Solutions
    • Knobs
    • Pull Handles
  • Inserts
    • Blind Threaded Inserts
    • Insert Installation Tools and Repair Kits
    • Inserts (Rivet Nuts, Helical Screw etc.)
    • Threaded Inserts
  • Latches, Locks & Hinges
    • Cam Latches
    • Clincher Latches
    • Compression Latches
    • Hinges
      • Concealed Hinges
      • Lift Off Hinges
      • Positioning Hinges
      • Surface Mount Hinges
      • Torque Hinges
    • Latch,Lock and Hinge Accessories
    • Latches & Catches
      • Cam Latches
      • Compression Latches
      • Draw Latches
      • Grip Latches
      • Hidden Panel Latches
      • Magnetic Catch
      • Multi-Point Latching Systems
      • Push-to-Close Latches
      • Rotary Latch Systems
      • Rotolock Butt-Joint Panel Fastening Latch
      • Swell Latches
      • Swinghandle Latches
    • Locks
  • LED & LCD Displays
    • LED & Light Pipes
    • LED Assembly
    • LED Indicators
    • PCB LED Holders
  • Miscellaneous Hardware
  • Mounts & Lifts
    • Display Mounts
    • Hinges
      • Counterbalance Solutions
  • Raw Materials
  • Rivets
    • Blind
      • Breakstem Rivets
    • Blind Rivet Cordless Rivet Tooling
    • Closed-End Rivets
    • Hand Rivet Tooling
    • Hydro-pneumatic Rivet Tooling and Accessories
    • Non-Structural Rivets
    • Push-in Rivets
    • Rivets
    • Speed Riveting
    • Threaded Insert Rivet Power Tooling
  • Safety Equipment & Accessories
    • Ear Protection
    • Respirators and Accessories
  • Self-Clinching Hardware
    • Fasteners for Permanent Joining of Two Metal Sheet
    • Nuts
      • Broaching Nuts
      • Self-Clinching Nuts
    • Panel Fasteners
    • Pins
      • Self-Clinching Pins
    • Self-Clinching Nuts
    • Self-Clinching Standoffs
    • Studs
      • Broaching Studs
      • Self-Clinching Studs
    • Surface Mount Right Angle Fasteners
  • Shielding & Gasketing
    • Absorbers
    • EMI
      • RFI Shielding & Metal Gaskets
    • Fabric over Foam
    • Sealing Gaskets
    • Sealing Plugs
  • Slides
    • Heavy Duty Slides (170 lb. -1323 lb.)
    • Light Duty Slides (139 lb. or Less)
    • Linear Track Systems
    • Medium Duty Slides (140 lb. - 169 lb.)
    • Rack Mounting Hardware
    • Slide
      • Slide Assembly
    • Slide Accessories
  • Standoffs & Spacers
    • Spacers
    • Spacers & Standoffs
    • Standoffs
  • Studs & Pins
    • Studs
  • Tape & Adhesives
    • Adhesive Tapes
    • Adhesives
    • Conductive Tape
    • Safety Tape
    • VHB Tape
  • Tooling
    • Captive Hardware Installation Tooling
    • Haeger Tools and Accessories
    • Hand Tools
    • Keys
    • Kitting
    • Power Tool Accessories
    • Specialized Tools
  • Wire & Cable Management
    • Cable Management Misc. Products
    • Cable Mounts
    • Cable Ties
    • Cable Wraps
    • Conduits & Conduit Connectors
    • Cord Grips
    • Disconnects
    • Fiber Guides
    • Fiber Splice Holders
    • Fiber Storage Wheels
    • Heat Shrink Tubings
    • Rigging (Cable, Wire & Accessories)
    • Spring Clips
    • Wire Ducts
    • Wire Harness
    • Wire Protection Bushings
    • Wire Saddles
  • Shop By Brand

  • PEM / PENN ENGINEERING PRODUCTS
  • BOSSARD
  • SOUTHCO
  • ARTICLE NUMBERS
  • METRIC PRODUCT
  • LAIRD TECHNOLOGIES ELECTRONIC COMPONENTS
  • HELI-COIL / STANLEY ENGINEERED FASTENING
  • MIL SPEC NUMBERS
  • POP AVDEL
  • RAF ELECTRONIC HARDWARE
  • ATLAS BLIND THREADED INSERTS
  • PANDUIT
  • AVDEL
  • ESSENTRA/RICHCO
  • NORTON ABRASIVES
  • ACCURIDE
  • 3M ELECTRONICS PRODUCTS
  • WM BERG/REXNORD
  • THOMAS & BETTS
  • HAEGER
  • MISC CONSUMABLES
  • MISC ELECTRONIC COMPONENTS
  • LYNTRON
  • RBC BEARING/PIC DESIGN
  • HEYCO
  • AMATOM
  • AVK INDUSTRIAL PRODUCTS
  • INDUSTRIAL RIVET
  • VLIER
  • Bivar LED Indicators & PCB Enclosures
  • BIGHEAD
  • SFC KOENIG
  • Keystone Electronic Hardware
  • Dynabrade Industrial Abrasive Tooling
  • KVT MISC HARDWARE
  • AMPHENOL ICC
  • WAGO
  • Stanley Engineered Fastening Solutions
  • KATO
  • FASTEKS FILKO
  • MISC SPACERS AND STANDOFFS
  • Dodge/SEF
  • SPIRALOCK
  • DELTA_PT®
  • Panduit®
  • ABBATRON
  • EJOT
  • NIELSEN HARDWARE
  • QUALTEK CORP
  • SUGATSUNE
  • Torx®
  • NELSON
  • southco®
  • SUNON
  • ALCOA
  • PEM®
  • Micro_plastics
  • precote®
  • ARaymond®
  • FASTEKS KLIPKO
  • ROTOR_CLIP®
  • ~ecosyn®
  • HellermannTyton®
  • KOENIG_EXPANDER®
  • Torx_plus®
  • ATLAS®
  • MISC EMI/RFI GASKET
  • NORD-LOCK
  • Parker
  • PT®
  • RAF
  • SPIROL®
  • Taptite_2000®
  • ecosyn®
  • ESSENTRA
  • MICROSEMI
  • bigHead®
  • Caplugs®
  • PT
  • Richco®
  • Weidmüller
  • 3Mâ„¢
  • LOCTITE®
  • Nifco
  • RIP-LOCK
  • 3M SPECIALTY MARKET
  • AGRO®
  • captive®
  • Clufix®
  • ecosyn®-fix
  • GEOMET®
  • MISC CUSTOMER DWG #
  • NORD-LOCK®
  • Rip-Lockâ„¢
  • SCHNORR
  • Thomas_&_Betts
  • TufLok®
  • VALUE ADDED PRODUCTS
  • ~FASTEKS®
  • Accuride®
  • View all Brands
  • Gift Certificates
  • Login or Sign Up
×

    Main Menu

  • Manufacturers
  • Products
  • Shipping & Returns
  • Contact Us
  • Acquisitions
  • Shop By Category

  • Abrasives
    • Abrasive Bands
    • Abrasive Pads
    • Cut-off Wheels
    • Grinding Wheels
    • Sander Accessories
    • Sanders & Belt Tooling
    • Sanding Belts
    • Sanding Discs
    • Sandpaper Sheets
  • Anchors
  • Article Numbers
  • Bonding Fasteners
    • Composite Fasteners
    • Female Size - FB20
    • Female Size - FB30
    • Female Size - FB38A
    • Male Size - MB20
    • Male Size - MB30
    • Male Size - MB38A
  • Captive Mount Hardware
    • Captive Hardware Installation Tooling
    • Captive Nuts
    • Captive Panel Fasteners
      • Broaching Captive Panel Screws
      • Captive Panel Screws
      • Flare Mount Captive Panel Fasteners
      • Self Clinching Captive Panel Fasteners
    • Captive Panel Screws
      • Panel Screw Retainer
    • Fast Lead Captive Hardware
    • Quarter-Turn Fasteners
  • Card Guides & Ejectors
    • Card Guides, Wedge Loks, Card Loks & Lok Tainers
    • Ejectors
    • Inserter & Extractors
    • PCB Coding Key
    • Retainers
    • Retaining Rings & Clips
  • Casters & Levelers
    • Bumpers
    • Level Base Pads
    • Leveler Guides
  • Connectors
    • Clincher Receptacles
    • Connectors
    • Jumper Assembly
    • Switching Relays
    • Terminals
    • Wire Ferrules
  • Electronic Hardware
    • Circuit Board Hardware
    • Electronic Components & Hardware
    • Grommets
    • Jack Screws
    • Jacks
    • Locking Hole Plugs
    • Tube Inserts and Guides
  • EMI
    • RFI Shielding & Metal Gaskets
  • Fans
    • AC & DC Fans
    • Fan Gaskets
    • Fan Guards
    • Fan Mounts
  • General Hardware
    • Ball Studs
    • Bearings
    • Blind Threaded Inserts
    • Captive Panel Screws
      • Flare Mount Captive Panel Screws
      • Self Clinching Captive Panel Screws
      • Surface Mount Captive Panel Screws
    • Clamps
    • Fan Guards
    • Hand Tools
    • Industrial Hardware
    • Mil Spec Fasteners
    • Miscellaneous Hardware
    • Pipe & Tube Fittings
    • Plugs
    • Plungers
    • Power Transmission
    • Safety Equipment
    • Sanding Discs
    • Screws
    • Specialized Tools
    • Springs
    • Washers
  • Handles
    • Electronic Access Solutions
    • Knobs
    • Pull Handles
  • Inserts
    • Blind Threaded Inserts
    • Insert Installation Tools and Repair Kits
    • Inserts (Rivet Nuts, Helical Screw etc.)
    • Threaded Inserts
  • Latches, Locks & Hinges
    • Cam Latches
    • Clincher Latches
    • Compression Latches
    • Hinges
      • Concealed Hinges
      • Lift Off Hinges
      • Positioning Hinges
      • Surface Mount Hinges
      • Torque Hinges
    • Latch,Lock and Hinge Accessories
    • Latches & Catches
      • Cam Latches
      • Compression Latches
      • Draw Latches
      • Grip Latches
      • Hidden Panel Latches
      • Magnetic Catch
      • Multi-Point Latching Systems
      • Push-to-Close Latches
      • Rotary Latch Systems
      • Rotolock Butt-Joint Panel Fastening Latch
      • Swell Latches
      • Swinghandle Latches
    • Locks
  • LED & LCD Displays
    • LED & Light Pipes
    • LED Assembly
    • LED Indicators
    • PCB LED Holders
  • Miscellaneous Hardware
  • Mounts & Lifts
    • Display Mounts
    • Hinges
      • Counterbalance Solutions
  • Raw Materials
  • Rivets
    • Blind
      • Breakstem Rivets
    • Blind Rivet Cordless Rivet Tooling
    • Closed-End Rivets
    • Hand Rivet Tooling
    • Hydro-pneumatic Rivet Tooling and Accessories
    • Non-Structural Rivets
    • Push-in Rivets
    • Rivets
    • Speed Riveting
    • Threaded Insert Rivet Power Tooling
  • Safety Equipment & Accessories
    • Ear Protection
    • Respirators and Accessories
  • Self-Clinching Hardware
    • Fasteners for Permanent Joining of Two Metal Sheet
    • Nuts
      • Broaching Nuts
      • Self-Clinching Nuts
    • Panel Fasteners
    • Pins
      • Self-Clinching Pins
    • Self-Clinching Nuts
    • Self-Clinching Standoffs
    • Studs
      • Broaching Studs
      • Self-Clinching Studs
    • Surface Mount Right Angle Fasteners
  • Shielding & Gasketing
    • Absorbers
    • EMI
      • RFI Shielding & Metal Gaskets
    • Fabric over Foam
    • Sealing Gaskets
    • Sealing Plugs
  • Slides
    • Heavy Duty Slides (170 lb. -1323 lb.)
    • Light Duty Slides (139 lb. or Less)
    • Linear Track Systems
    • Medium Duty Slides (140 lb. - 169 lb.)
    • Rack Mounting Hardware
    • Slide
      • Slide Assembly
    • Slide Accessories
  • Standoffs & Spacers
    • Spacers
    • Spacers & Standoffs
    • Standoffs
  • Studs & Pins
    • Studs
  • Tape & Adhesives
    • Adhesive Tapes
    • Adhesives
    • Conductive Tape
    • Safety Tape
    • VHB Tape
  • Tooling
    • Captive Hardware Installation Tooling
    • Haeger Tools and Accessories
    • Hand Tools
    • Keys
    • Kitting
    • Power Tool Accessories
    • Specialized Tools
  • Wire & Cable Management
    • Cable Management Misc. Products
    • Cable Mounts
    • Cable Ties
    • Cable Wraps
    • Conduits & Conduit Connectors
    • Cord Grips
    • Disconnects
    • Fiber Guides
    • Fiber Splice Holders
    • Fiber Storage Wheels
    • Heat Shrink Tubings
    • Rigging (Cable, Wire & Accessories)
    • Spring Clips
    • Wire Ducts
    • Wire Harness
    • Wire Protection Bushings
    • Wire Saddles
  • Shop By Brand

  • PEM / PENN ENGINEERING PRODUCTS
  • BOSSARD
  • SOUTHCO
  • ARTICLE NUMBERS
  • METRIC PRODUCT
  • LAIRD TECHNOLOGIES ELECTRONIC COMPONENTS
  • HELI-COIL / STANLEY ENGINEERED FASTENING
  • MIL SPEC NUMBERS
  • POP AVDEL
  • RAF ELECTRONIC HARDWARE
  • ATLAS BLIND THREADED INSERTS
  • PANDUIT
  • AVDEL
  • ESSENTRA/RICHCO
  • NORTON ABRASIVES
  • ACCURIDE
  • 3M ELECTRONICS PRODUCTS
  • WM BERG/REXNORD
  • THOMAS & BETTS
  • HAEGER
  • MISC CONSUMABLES
  • MISC ELECTRONIC COMPONENTS
  • LYNTRON
  • RBC BEARING/PIC DESIGN
  • HEYCO
  • AMATOM
  • AVK INDUSTRIAL PRODUCTS
  • INDUSTRIAL RIVET
  • VLIER
  • Bivar LED Indicators & PCB Enclosures
  • BIGHEAD
  • SFC KOENIG
  • Keystone Electronic Hardware
  • Dynabrade Industrial Abrasive Tooling
  • KVT MISC HARDWARE
  • AMPHENOL ICC
  • WAGO
  • Stanley Engineered Fastening Solutions
  • KATO
  • FASTEKS FILKO
  • MISC SPACERS AND STANDOFFS
  • Dodge/SEF
  • SPIRALOCK
  • DELTA_PT®
  • Panduit®
  • ABBATRON
  • EJOT
  • NIELSEN HARDWARE
  • QUALTEK CORP
  • SUGATSUNE
  • Torx®
  • NELSON
  • southco®
  • SUNON
  • ALCOA
  • PEM®
  • Micro_plastics
  • precote®
  • ARaymond®
  • FASTEKS KLIPKO
  • ROTOR_CLIP®
  • ~ecosyn®
  • HellermannTyton®
  • KOENIG_EXPANDER®
  • Torx_plus®
  • ATLAS®
  • MISC EMI/RFI GASKET
  • NORD-LOCK
  • Parker
  • PT®
  • RAF
  • SPIROL®
  • Taptite_2000®
  • ecosyn®
  • ESSENTRA
  • MICROSEMI
  • bigHead®
  • Caplugs®
  • PT
  • Richco®
  • Weidmüller
  • 3Mâ„¢
  • LOCTITE®
  • Nifco
  • RIP-LOCK
  • 3M SPECIALTY MARKET
  • AGRO®
  • captive®
  • Clufix®
  • ecosyn®-fix
  • GEOMET®
  • MISC CUSTOMER DWG #
  • NORD-LOCK®
  • Rip-Lockâ„¢
  • SCHNORR
  • Thomas_&_Betts
  • TufLok®
  • VALUE ADDED PRODUCTS
  • ~FASTEKS®
  • Accuride®
  • View all Brands
  • Gift Certificates
  • Login or Sign Up

Shop by Category

  • Abrasives
    • Abrasive Bands
    • Abrasive Pads
    • Cut-off Wheels
    • Grinding Wheels
    • Sander Accessories
    • Sanders & Belt Tooling
    • Sanding Belts
    • Sanding Discs
    • Sandpaper Sheets
  • Anchors
  • Article Numbers
  • Bonding Fasteners
    • Composite Fasteners
    • Female Size - FB20
    • Female Size - FB30
    • Female Size - FB38A
    • Male Size - MB20
    • Male Size - MB30
    • Male Size - MB38A
  • Captive Mount Hardware
    • Captive Hardware Installation Tooling
    • Captive Nuts
    • Captive Panel Fasteners
      • Broaching Captive Panel Screws
      • Captive Panel Screws
      • Flare Mount Captive Panel Fasteners
      • Self Clinching Captive Panel Fasteners
    • Captive Panel Screws
      • Panel Screw Retainer
    • Fast Lead Captive Hardware
    • Quarter-Turn Fasteners
  • Card Guides & Ejectors
    • Card Guides, Wedge Loks, Card Loks & Lok Tainers
    • Ejectors
    • Inserter & Extractors
    • PCB Coding Key
    • Retainers
    • Retaining Rings & Clips
  • Casters & Levelers
    • Bumpers
    • Level Base Pads
    • Leveler Guides
  • Connectors
    • Clincher Receptacles
    • Connectors
    • Jumper Assembly
    • Switching Relays
    • Terminals
    • Wire Ferrules
  • Electronic Hardware
    • Circuit Board Hardware
    • Electronic Components & Hardware
    • Grommets
    • Jack Screws
    • Jacks
    • Locking Hole Plugs
    • Tube Inserts and Guides
  • EMI
    • RFI Shielding & Metal Gaskets
  • Fans
    • AC & DC Fans
    • Fan Gaskets
    • Fan Guards
    • Fan Mounts
  • General Hardware
    • Ball Studs
    • Bearings
    • Blind Threaded Inserts
    • Captive Panel Screws
      • Flare Mount Captive Panel Screws
      • Self Clinching Captive Panel Screws
      • Surface Mount Captive Panel Screws
    • Clamps
    • Fan Guards
    • Hand Tools
    • Industrial Hardware
    • Mil Spec Fasteners
    • Miscellaneous Hardware
    • Pipe & Tube Fittings
    • Plugs
    • Plungers
    • Power Transmission
    • Safety Equipment
    • Sanding Discs
    • Screws
    • Specialized Tools
    • Springs
    • Washers
  • Handles
    • Electronic Access Solutions
    • Knobs
    • Pull Handles
  • Inserts
    • Blind Threaded Inserts
    • Insert Installation Tools and Repair Kits
    • Inserts (Rivet Nuts, Helical Screw etc.)
    • Threaded Inserts
  • Latches, Locks & Hinges
    • Cam Latches
    • Clincher Latches
    • Compression Latches
    • Hinges
      • Concealed Hinges
      • Lift Off Hinges
      • Positioning Hinges
      • Surface Mount Hinges
      • Torque Hinges
    • Latch,Lock and Hinge Accessories
    • Latches & Catches
      • Cam Latches
      • Compression Latches
      • Draw Latches
      • Grip Latches
      • Hidden Panel Latches
      • Magnetic Catch
      • Multi-Point Latching Systems
      • Push-to-Close Latches
      • Rotary Latch Systems
      • Rotolock Butt-Joint Panel Fastening Latch
      • Swell Latches
      • Swinghandle Latches
    • Locks
  • LED & LCD Displays
    • LED & Light Pipes
    • LED Assembly
    • LED Indicators
    • PCB LED Holders
  • Miscellaneous Hardware
  • Mounts & Lifts
    • Display Mounts
    • Hinges
      • Counterbalance Solutions
  • Raw Materials
  • Rivets
    • Blind
      • Breakstem Rivets
    • Blind Rivet Cordless Rivet Tooling
    • Closed-End Rivets
    • Hand Rivet Tooling
    • Hydro-pneumatic Rivet Tooling and Accessories
    • Non-Structural Rivets
    • Push-in Rivets
    • Rivets
    • Speed Riveting
    • Threaded Insert Rivet Power Tooling
  • Safety Equipment & Accessories
    • Ear Protection
    • Respirators and Accessories
  • Self-Clinching Hardware
    • Fasteners for Permanent Joining of Two Metal Sheet
    • Nuts
      • Broaching Nuts
      • Self-Clinching Nuts
    • Panel Fasteners
    • Pins
      • Self-Clinching Pins
    • Self-Clinching Nuts
    • Self-Clinching Standoffs
    • Studs
      • Broaching Studs
      • Self-Clinching Studs
    • Surface Mount Right Angle Fasteners
  • Shielding & Gasketing
    • Absorbers
    • EMI
      • RFI Shielding & Metal Gaskets
    • Fabric over Foam
    • Sealing Gaskets
    • Sealing Plugs
  • Slides
    • Heavy Duty Slides (170 lb. -1323 lb.)
    • Light Duty Slides (139 lb. or Less)
    • Linear Track Systems
    • Medium Duty Slides (140 lb. - 169 lb.)
    • Rack Mounting Hardware
    • Slide
      • Slide Assembly
    • Slide Accessories
  • Standoffs & Spacers
    • Spacers
    • Spacers & Standoffs
    • Standoffs
  • Studs & Pins
    • Studs
  • Tape & Adhesives
    • Adhesive Tapes
    • Adhesives
    • Conductive Tape
    • Safety Tape
    • VHB Tape
  • Tooling
    • Captive Hardware Installation Tooling
    • Haeger Tools and Accessories
    • Hand Tools
    • Keys
    • Kitting
    • Power Tool Accessories
    • Specialized Tools
  • Wire & Cable Management
    • Cable Management Misc. Products
    • Cable Mounts
    • Cable Ties
    • Cable Wraps
    • Conduits & Conduit Connectors
    • Cord Grips
    • Disconnects
    • Fiber Guides
    • Fiber Splice Holders
    • Fiber Storage Wheels
    • Heat Shrink Tubings
    • Rigging (Cable, Wire & Accessories)
    • Spring Clips
    • Wire Ducts
    • Wire Harness
    • Wire Protection Bushings
    • Wire Saddles
  • Shop by Brand

  • PEM / PENN ENGINEERING PRODUCTS
  • BOSSARD
  • SOUTHCO
  • ARTICLE NUMBERS
  • METRIC PRODUCT
  • LAIRD TECHNOLOGIES ELECTRONIC COMPONENTS
  • HELI-COIL / STANLEY ENGINEERED FASTENING
  • MIL SPEC NUMBERS
  • POP AVDEL
  • RAF ELECTRONIC HARDWARE
  • View all Brands
    • Home
    • General Hardware
    • 1108603
  • 1108603

    MSRP:
    Now: Request a quote
    (You save )
    SKU:
    1108603
    Thread diameter (d1):
    M8
    Length (L):
    35
    Outside diameter (d2):
    9
    h:
    ~1

    Adding to cart… category.add_cart_announcement

    Out of stock

    • Facebook
    • Email
    • Print
    • Twitter
    • Pinterest
    • Overview

    Product Description

    Product Videos

    Custom Field

    Thread diameter (d1) M8
    Length (L) 35
    Outside diameter (d2) 9
    h ~1

    Product Reviews

    ×
    ×
    Contact Us
    909 W Pinnacle Peak Rd. Ste 102
    Phoenix, AZ 85027

    North America locations

    Accounts & Orders
    • Login or Sign Up
    • Shipping & Returns

    Credit Application

    Credit Authorization Form

    Quick Links
    • Manufacturers
    • Products
    • Shipping & Returns
    • Contact Us
    • Acquisitions
    Connect with Us:

    View ISO 9001:2015 certificate

    View ISO 14001:2015 certificate


    Customer Terms & Conditions

    Supplier Terms & Conditions

    Privacy Policy

    Join Our Newsletter
    • © Bossard North America
    • |
    • Sitemap
    • |
    • Premium BigCommerce Theme by Lone Star Templates