Call Us:

1 800 289 2779

    Bossard Logo

SD86BS - Open End Blind Rivet by POP Stanley Engineered Fastening

1/4" x 0.6" Shank, 0.525" x 0.073" Dome Head, 0.63 to 0.25" Grip Range, Steel, Open End, Rivet
Availability:
Pricing:
Order:
690
1+$0.2695
100+$0.1795
500+$0.1542
Product Documents:
Rivet; Type Open End; Shank Diameter 1/4 Inch; Mandrel Diameter 0.151 Inch; Shank Length 0.6 Inch; Head Type Dome; Head Diameter 0.525 Inch; Head Thickness 0.073 Inch; Recommended Hole Diameter 0.257 to 0.261 Inch; Material Steel; Material Specification C1006-C1010; Finish Zinc Plated (Rivet); Grip Range 0.63 to 0.25 Inch; Shear Strength 1245 Pound-Force; Tensile Strength 1505 Pound-Force; Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy

POP Rivet Open-End Wide Range of Rivets Suitable for Use Where Applications Do Not Have High Bearing Requirements; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Thickness
  • 0.073 in.
  • Max Grip
  • 0.25 in.
  • Head Diameter
  • 0.525 in.
  • Min Grip
  • 0.63 in.
  • Shape
  • Dome Head
  • Type
  • Open End
  • Material
  • Steel
  • Finish
  • Zinc Plated (Rivet)
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions