Product Description
1/4" x 0.6" Shank, 0.525" x 0.073" Dome Head, 0.63 to 0.25" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/4 Inch Mandrel Diameter 0.151 Inch Shank Length 0.6 Inch Head Type Dome Head Diameter 0.525 Inch Head Thickness 0.073 Inch Recommended Hole Diameter 0.257 to 0.261 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.63 to 0.25 Inch Shear Strength 1245 Pound-Force Tensile Strength 1505 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.525 in.
Material Steel
Max Grip 0.25 in.
Min Grip 0.63 in.
Shape Dome Head
Thickness 0.073 in.
Type Open End