Product Description
3/16" x 0.793" Shank, 0.345" x 0.07" Countersunk Head, 0.125 to 0.331" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 3/16 Inch Mandrel Diameter 0.122 Inch Shank Length 0.793 Inch Head Type Countersunk Head Diameter 0.345 Inch Head Thickness 0.07 Inch Recommended Hole Diameter 0.191 to 0.201 Inch Material Steel Finish Trivalent Zinc Clear Grip Range 0.125 to 0.331 Inch Shear Strength 1300 Pound-Force Tensile Strength 1000 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.345 in.
Finish Trivalent Zinc Clear
Grip Range 0.125 to 0.331 in.
Length 0.793 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.07 in. Head
Type Multi-Grip, Structural Break Stem
Spec Sheet Specification Sheet