Product Description
SSK66SSBS - POP RIVET OPEN END 3/16 SS - MTO
POP® Open End Blind Rivet, Unit of Measure: Inch, 3/16 Inch Diameter, 0.187 Inch Decimal Equivalent, 0.251 Inch (6.38mm) Minimum Grip, 0.375 Inch (9.53mm) Maximum Grip, 0.251 - 0.375 Inch (6.37 - 9.53mm) Grip Range, Dome Head, Stainless Steel Body Material, Material Detail: Stainless Steel 300 Series, Plain Body Finish, Finish Detail: Plain, Stainless Steel Mandrel Material, Plain Mandrel Finish, 0.192 Inch (4.88mm) Minimum Hole Size, 0.196 Inch (4.98mm) Maximum Hole Size, #10 Drill Size, 0.393 Inch (9.98mm) Head Diameter, 0.055 Inch (1.40mm) Head Height, 0.550 Inch (13.97mm) Body Length, Overall Body Length Including Mandrel: 0.710 Inch (18.03mm), 0.114 Inch (2.90mm) Mandrel Diameter, 1000 lbf. (4.45kN) Shear Strength, 1375 lbf. (6.12kN) Tensile Strength, RoHS Compliant Yes
Product Specs
- SKU:
- SSK66SSBS