Product Description
The 1084-4EN060 Heli Coil Tanged Free Running, Coarse Thread Insert is a reliable tanged threaded insert designed to provide robust thread reinforcement. Built with precision, this free-running insert is manufactured from high-grade Nitronic 60 material. It features a body length of 6 mm | 0.2362 in and a thread pitch of 0.7 mm | 0.0276 in in an M4x0.7 thread size configuration.
Material Composition consists of premium Nitronic 60 for exceptional durability and performance.
Thread Configuration features an M4x0.7 thread size with a 0.7 mm | 0.0276 in thread pitch.
Insert Design utilizes a tanged style and free-running standard wire construction.
Body Dimensions provide a precise 6 mm | 0.2362 in length for secure installation.
Product Specs
- SKU:
- 1084-4EN060
- Thread Size:
- M4 x 0.7
- Thread Series:
- Coarse
- Length:
- 6 mm | 0.2362 in
- Tang:
- Tanged
- Material:
- Nitronic 60
- Number of Free Coils:
- 6-1/8
- Length to Diameter Ratio:
- 1.5D
- Coating/Finish:
- None