Product Description
1/4" x 4", 20' L Pitch, Polyurethane, XL, Timing Belt
Timing Belt Type XL Width 1/4 in. Pitch Length 20 Foot Tooth Pitch 0.2 in. Material Polyurethane Application Pulley Length 4 in. Belt Thickness 0.09 in. Ultimate Tensile Strength 50 Pound Operating Speed 376 Foot per Minute Operating Load 10 to 12 Pound Temperature Rating -15 to 180 Deg F
Product Videos
Length
Length 4.000 in.
Material Polyurethane
Pitch 0.2 in.
Type XL
Width 20 ft.