Product Description
5/32" x 0.4" Shank, 0.328" x 0.047" Dome Head, 0.188 to 0.25" Grip Range, Aluminum, Open End, Rivet
Rivet Type Open End Shank Diameter 5/32 Inch Mandrel Diameter 0.095 Inch Shank Length 0.4 Inch Head Type Dome Head Diameter 0.328 Inch Head Thickness 0.047 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum Finish Natural Grip Range 0.188 to 0.25 Inch Shear Strength 225 Pound-Force Tensile Strength 350 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.328 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.188 in.
Shape Dome Head
Thickness 0.047 in.
Type Open End