Product Description
6" x 10", 6" Shaft, Non-Stick, Round, Oil-Less, Flanged Bearing
Flanged Bearing Type Oil-Less Bore Diameter 6 in. Outer Diameter 10 in. Overall Length 6 in. Flange Type Round Material Non-Stick Shaft Size 6 in.
Product Videos
Custom Field
Length 6.000 in.
Material Non-Stick
Outer Diameter (O.D.) 10.000 in.
Style Flanged
Type Oil-Less
Width 6 in.