Product Description
The PEM® BSOS-M4-22 is an extra-long metric self-clinching blind threaded standoff precision-engineered by PennEngineering® to establish highly reliable internal threads in thin metal profiles. These fasteners deploy via a steady parallel squeezing action into properly sized round holes, initiating a mechanical self-clinching movement that forces panel material into the undercut to become a permanently mounted structural part of the chassis. Due to its blind-threaded engineering, the outer sheet surface remains completely flush and closed following installation. This allows design engineers to maintain a pristine, unmarred panel exterior while providing an unbreached physical barrier that seals delicate internal electronics and the thread cavity from external dust, moisture, and debris.
Blind-Threaded Configuration: Features a closed bottom barrel that keeps the reverse side of the host sheet clean, smooth, and completely sealed against environmental ingress.
Permanent Self-Clinching Fit: Displaces host panel material into the fastener's undercut during installation, delivering high pushout and torque-out resistance without loosening over time.
Flush External Surface: Ensures the outer face of the panel remains entirely flat and unmarred for a premium, streamlined exterior profile.
Corrosion-Resistant Composition: Fabricated from 300 Series stainless steel to provide long-lasting mechanical performance in sensitive or demanding deployment environments.
Alternative to Panel Welding: Eliminates the need for specialized welding equipment, thermal distortion risks, and secondary grinding operations on thin metal sheets.
Product Specs
- SKU:
- BSOS-M4-22
- Part Number:
- BSOS-M4-22
- Thread Size:
- M4 x 0.7
- Thread Specification:
- Internal, ANSI/ASME B1.13M, 6H
- Standoff Length (L):
- 22 mm
- Thread Type:
- Internal
- Fastener Material:
- 300 Series Stainless Steel
- Standard Finish:
- Passivated and/or Tested Per ASTM A380
- Minimum Sheet Thickness:
- 1.27 mm
- Hole Size in Sheet:
- 7.14 mm
- Minimum Distance Hole Centerline to Edge:
- 8.00 mm
- For Use in Sheet Hardness:
- HRB 70 / HB 125 or Less
- Hex Size (H):
- 7.9 mm