• Clinching Technology
  • Clinching Technology

    PEM / PENN ENGINEERING PRODUCTS

    MSRP:
    Now: Request a quote
    (You save )
    SKU:
    4103464

    Adding to cart… category.add_cart_announcement

    Out of stock

    • Facebook
    • Email
    • Print
    • Twitter
    • Pinterest

    Product Description

    PennEngineering’s proprietary self-clinching technology is a specialized, weld-free joining method engineered to introduce permanent, load-bearing threads into thin ductile sheet metals. The process operates by applying a controlled parallel acting squeezing force that presses a designated fastener into a pre-drilled or punched mounting hole. This compression forces the host panel material to cold flow dynamically into a precisely designed annular recess located along the shank or pilot of the hardware. Simultaneously, an integrated serrated clinching ring or knurled platform embeds entirely into the sheet structure, establishing a permanent, high-strength bond that stops rotational spin-outs and hardware displacement during final assembly.

    High Pushout and Torque-Out Resistance: The cold-flow material displacement process provides exceptional structural retention capable of withstanding heavy axial and rotational torque loads.

    Flush Reverse-Side Finish: Eliminates unsightly panel deformations, bulges, or swaged rim protrusions, maintaining a smooth and completely flush profile on the back side of the sheet.

    Pre-Finished Panel Preservation: Enables successful installation into pre-coated, anodized, or painted surfaces without causing structural burning, discoloration, or coating degradation.

    Streamlined Assembly Efficiency: Simplifies production parameters by removing the need for secondary tapping operations, specialized welding equipment, or secondary thread deburring.

    Product Specs

    SKU:
    4103464
    Minimum Sheet Thickness:
    Accommodates ductile metal sheets as thin as .008 in. / 0.20 mm
    For Use in Sheet Hardness:
    Requires ductile parent material that is softer than the fastener body (Generally a 20-point difference on the Rockwell B scale)

    Recommended

    • Quick view Details

      sku: 4116442

      Tools & Equipment for Clinching Technology

      MSRP:
      Now: Request a quote
      Request a quote
    • Quick view Details

      ARTICLE NUMBERS

      |

      sku: 3895934

      3895934 - Spare Parts for Clinching Technology Tools

      MSRP:
      Now: Request a quote
      Request a quote
    • Quick view Details

      sku: 4139756

      Self-clinching nuts

      MSRP:
      Now: Request a quote
      Request a quote
    • Quick view Details

      PEM / PENN ENGINEERING PRODUCTS

      |

      sku: 3332635

      Self-clinching Pins

      MSRP:
      Now: Request a quote
      Request a quote
    • Quick view Details

      PEM / PENN ENGINEERING PRODUCTS

      |

      sku: 4125903

      Self clinching locking nuts