Product Description
19" x 3.38" x 1.72", Black, Steel, Horizontal, Datacommunication Cable Manager
Datacommunication Cable Manager Type Horizontal Material Steel Color Black Size 19 Inch Width x 3.38 Inch Depth x 1.72 Inch Height Mounting 19 Inch EIA Rack/Cabinet Used On Patch Panel RoHS Compliant D-Ring Size 1.5 Inch x 3 Inch
Product Videos
Custom Field
Color Black
Height 1.720 in.
Length 19.000 in.
Material Steel
RoHS Compliant yes
Tensile Strength 3.38 in.
Type Horizontal
Width 3.380 in.