Product Description
0.778" OD, 0.249" Bore, 0.75" Pitch, 2024-T4 Aluminum, 72-Pitch, Pin Hub, Spur Gear
Spur Gear Type Pin Hub Bore Diameter 0.249 in. Pitch Diameter 0.75 in. Outside Diameter 0.778 in. Face Width 3/16 in. Pressure Angle 20 Degree Number of Teeth 54 Hub Diameter 0.5 in. Hub Length 0.437 Material 2024-T4 Aluminum Screw Size (1) #6-32 TPI Number of Pitches 72
Product Videos
Custom Field
Bore 0.249 in.
Finish Anodized
Material Aluminum
Outer Diameter (O.D.) 0.778 in.
Pitch 0.75 in.
Type Pin Hub
Width 0.249 in.