• KH-G - Hinge by SOUTHCO
  • KH-G - Hinge by SOUTHCO
  • KH-G - Hinge by SOUTHCO

    KH-G - Hinge by SOUTHCO

    SOUTHCO

    MSRP:
    Now: $0.6000
    (You save )
    SKU:
    KH-G

    Adding to cart… category.add_cart_announcement
    • Facebook
    • Email
    • Print
    • Twitter
    • Pinterest
    Tiered Pricing for Volume Buys
    Quantity Price Per Each
    Buy 1 - 24 and pay only $0.6000 each
    Buy 25 - 49 and pay only $0.5460 each
    Buy 50 - 99 and pay only $0.5010 each
    Buy 100 or above and pay only $0.4620 each

    Product Description

    The Southco KH-G is a hinge pin specifically designed for KH - Corner Door Removal Hinges. Manufactured from durable steel, this component works within compact flush-mount hinge assemblies fitted to the corners of formed sheet metal doors. It enables quick, low-cost installation and allows easy door removal for efficient maintenance and service access while supporting a full 180 degrees rotation of the door.

    Removable Pin Design provides quick and effortless door removal for easy enclosure maintenance and service access.

    Steel Construction delivers robust strength and reliable long-term performance in heavy-use applications.

    Compact Flush-Mount Fit pairs seamlessly with KH corner hinges to maintain a clean exterior profile without added bulk.

    180-Degree Rotation Support allows full panel opening clearance when used in KH series corner door hinge assemblies.

    Product Specs

    SKU:
    KH-G
    Operation/Hinge Type:
    Corner Door Removal Hinge / Hinge Pin
    Mounting Style:
    Flush Mount
    Material:
    Steel
    Finish/Color:
    Not specified

    Recommended

    • KH-P - Hinge by SOUTHCO KH-P - Hinge by SOUTHCO
      Quick view Details

      SOUTHCO

      |

      sku: KH-P

      KH-P - Hinge by SOUTHCO

      MSRP:
      Now: Request a quote
      Request a quote
    • KH-62-V1-50 - Hinge by SOUTHCO KH-62-V1-50 - Hinge by SOUTHCO
      Quick view Details

      SOUTHCO

      |

      sku: KH-62-V1-50

      KH-62-V1-50 - Hinge by SOUTHCO

      MSRP:
      Now: Request a quote
      Request a quote
    • KH-42-T1-50 - Hinge by SOUTHCO KH-42-T1-50 - Hinge by SOUTHCO
      Quick view Details

      SOUTHCO

      |

      sku: KH-42-T1-50

      KH-42-T1-50 - Hinge by SOUTHCO

      MSRP:
      Now: Request a quote
      Request a quote
    • KH-42-T1-38 by SOUTHCO KH-42-T1-38 by SOUTHCO
      Quick view Details

      SOUTHCO

      |

      sku: KH-42-T1-38

      KH-42-T1-38 by SOUTHCO

      MSRP:
      Now: Request a quote
      Request a quote
    • C6-0 - Positioning Hinge, Detent Hinge by SOUTHCO C6-0 - Positioning Hinge, Detent Hinge by SOUTHCO
      Quick view Details

      SOUTHCO

      |

      sku: C6-0

      C6-0 - Positioning Hinge, Detent Hinge by SOUTHCO