Product Description
1/8" x 0.098" Shank, 0.216" x 0.039" Countersunk Head, 0.059 to 0.079" Grip Range, Steel, Pull-Through, Rivet
Rivet Type Pull-Through Shank Diameter 1/8 Inch Mandrel Diameter 0.072 Inch Shank Length 0.098 Inch Head Type Countersunk Head Diameter 0.216 Inch Head Thickness 0.039 Inch Recommended Hole Diameter 0.129 to 0.134 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated Grip Range 0.059 to 0.079 Inch Shear Strength 180 Pound-Force Tensile Strength 157 Pound-Force Application Electronic Enclosure, Computer Server, Lighting
Product Videos
Custom Field
Finish Zinc Plated
Head Diameter 0.216 in.
Material Steel
Max Grip 0.079 in.
Min Grip 0.059 in.
Shape Countersunk Head
Thickness 0.039 in.
Type Pull-Through