Product Description
3 MM x 2.5 MM Shank, 4.9 to 5.5 MM x 1 MM Countersunk Head, 1.5 to 2 MM Grip Range, Carbon Steel, 120D, Flush Setting, Rivet
Rivet Type 120 Degree, Flush Setting Shank Diameter 3 Millimeter Mandrel Diameter 1.83 Millimeter Shank Length 2.5 Millimeter Head Type Countersunk Head Diameter 4.9 to 5.5 Millimeter Head Thickness 1 Millimeter Recommended Hole Diameter 3.3 to 3.4 Millimeter Material Carbon Steel Grip Range 1.5 to 2 Millimeter Shear Strength 800 Newton Tensile Strength 700 Newton
Product Videos
Custom Field
Head Diameter 4.9 to 5.5 mm.
Material CARBON STEEL
Max Grip 2 mm.
Min Grip 1.5 mm.
Shape Countersunk Head
Thickness 1 mm.
Type 120 Degree, Flush Setting