Product Description
5/32" x 0.275" Shank, 0.328" x 0.047" Dome Head, 0.63 to 0.125" Grip Range, Stainless Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 5/32 Inch Mandrel Diameter 0.095 Inch Shank Length 0.275 Inch Head Type Dome Head Diameter 0.328 Inch Head Thickness 0.047 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Stainless Steel Finish Natural Grip Range 0.063 to 0.125 Inch Shear Strength 900 Pound-Force Tensile Strength 1130 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.328 in.
Material Stainless Steel
Max Grip 0.125 in.
Min Grip 0.063 in.
Shape Dome Head
Thickness 0.047 in.
Type Open End