Product Description
0.078" x 0.161" Shank, 0.156" x 0.029" Dome Head, 0 to 0.063" Grip Range, Aluminum Rivet/Steel Mandrel, Micro, Rivet
Rivet Type Micro Rivet Shank Diameter 0.078 Inch Mandrel Diameter 0.043 Inch Shank Length 0.161 Inch Head Type Dome Head Diameter 0.156 Inch Head Thickness 0.029 Inch Recommended Hole Diameter 0.08 to 0.084 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet), Zinc Plated (Mandrel) Grip Range 0 to 0.063 Inch Shear Strength 66 Pound-Force Tensile Strength 87 Pound-Force
Product Videos
Custom Field
Finish Natural (Rivet), Zinc Plated (Mandrel)
Head Diameter 0.156 in.
Material Aluminum
Max Grip 63 in.
Min Grip 0 in.
Shape Dome Head
Thickness 0.029 in.
Type Micro Rivet