Product Description
0.078" x 0.224" Shank, 0.156" x 0.029" Dome Head, 0.039 to 0.126" Grip Range, Aluminum Rivet/Steel Mandrel, Micro, Rivet
Rivet Type Micro Rivet Shank Diameter 0.078 Inch Mandrel Diameter 0.043 Inch Shank Length 0.224 Inch Head Type Dome Head Diameter 0.156 Inch Head Thickness 0.029 Inch Recommended Hole Diameter 0.08 to 0.084 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet), Zinc Plated (Mandrel) Grip Range 0.039 to 0.126 Inch Shear Strength 66 Pound-Force Tensile Strength 87 Pound-Force
Product Videos
Custom Field
Finish Natural (Rivet), Zinc Plated (Mandrel)
Head Diameter 0.156 in.
Material Aluminum
Max Grip 0.126 in.
Min Grip 0.039 in.
Shape Dome Head
Thickness 0.029 in.
Type Micro Rivet