Product Description
1/8" x 0.375" Shank, 0.233" x 0.051" Countersunk Head, 0.126 to 0.187" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.375 Inch Head Type Countersunk Head Diameter 0.233 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.126 to 0.187 Inch Shear Strength 295 Pound-Force Tensile Strength 425 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.233 in.
Material Steel
Max Grip 0.187 in.
Min Grip 0.126 in.
Shape Countersunk Head
Thickness 0.051 in.
Type Open End