Product Description
1/8" x 0.301" Shank, 0.248" x 0.051" Dome Head, 0.063 to 0.152" Grip Range, Aluminum, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/8 Inch Mandrel Diameter 0.072 Inch Shank Length 0.301 Inch Head Type Dome Head Diameter 0.248 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum Finish Natural Grip Range 0.063 to 0.152 Inch Shear Strength 105 Pound-Force Tensile Strength 150 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.248 in.
Material Aluminum
Max Grip 0.152 in.
Min Grip 0.063 in.
Shape Dome Head
Thickness 0.051 in.
Type Closed End