Product Description
1/8" x 0.25" Shank, 0.39" x 0.065" Large Flange Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.25 Inch Head Type Large Flange Head Diameter 0.39 Inch Head Thickness 0.065 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural Grip Range 0.063 to 0.125 Inch Shear Strength 210 Pound-Force Tensile Strength 325 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.39 in.
Material Aluminum
Max Grip 0.125 in.
Min Grip 0.063 in.
Shape Large Flange Head
Thickness 0.065 in.
Type Open End