Product Description
1/8" x 0.301" Shank, 0.248" x 0.051" Dome Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/8 Inch Mandrel Diameter 0.064 Inch Shank Length 0.301 Inch Head Type Dome Head Diameter 0.248 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.063 to 0.125 Inch Shear Strength 305 Pound-Force Tensile Strength 385 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.248 in.
Material Aluminum
Max Grip 0.125 in.
Min Grip 0.063 in.
Shape Dome Head
Thickness 0.051 in.
Type Closed End