Product Description
5/32" x 0.44" Shank, 0.327" x 0.066" Dome Head, 0.188 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 5/32 Inch Mandrel Diameter 0.086 Inch Shank Length 0.44 Inch Head Type Dome Head Diameter 0.327 Inch Head Thickness 0.066 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.188 to 0.25 Inch Shear Strength 430 Pound-Force Tensile Strength 605 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.327 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.188 in.
Shape Dome Head
Thickness 0.066 in.
Type Closed End