Product Description
5/32" x 0.502" Shank, 0.327" x 0.066" Dome Head, 0.251 to 0.312" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 5/32 Inch Mandrel Diameter 0.086 Inch Shank Length 0.502 Inch Head Type Dome Head Diameter 0.327 Inch Head Thickness 0.066 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.251 to 0.312 Inch Shear Strength 430 Pound-Force Tensile Strength 605 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.327 in.
Material Aluminum
Max Grip 0.312 in.
Min Grip 0.251 in.
Shape Dome Head
Thickness 0.066 in.
Type Closed End