Product Description
3/16" x 0.455" Shank, 0.393" x 0.081" Dome Head, 0.126 to 0.25" Grip Range, Aluminum, Closed End, Rivet
Rivet Type Closed End Shank Diameter 3/16 Inch Mandrel Diameter 0.108 Inch Shank Length 0.455 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.081 inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Aluminum Finish Natural Grip Range 0.126 to 0.25 Inch Shear Strength 220 Pound-Force Tensile Strength 310 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.393 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.126 in.
Shape Dome Head
Thickness 0.081 in.
Type Closed End