Product Description
1/8" x 0.277" Shank, 0.245" x 0.055" Countersunk Head, 0.032 to 0.062" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/8 Inch Mandrel Diameter 0.064 Inch Shank Length 0.277 Inch Head Type Countersunk Head Diameter 0.245 Inch Head Thickness 0.055 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.032 to 0.062 Inch Shear Strength 305 Pound-Force Tensile Strength 385 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.245 in.
Material Aluminum
Max Grip 0.062 in.
Min Grip 0.032 in.
Shape Countersunk Head
Thickness 0.055 in.
Type Closed End