Product Description
3/16" x 0.425" Shank, 0.65" x 0.092" Large Flange Head, 0.126 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.425 Inch Head Type Large Flange Head Diameter 0.65 Inch Head Thickness 0.092 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural Grip Range 0.126 to 0.25 Inch Shear Strength 445 Pound-Force Tensile Strength 720 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.65 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.126 in.
Shape Large Flange Head
Thickness 0.092 in.
Type Open End