Product Description
3/16" x 0.58" Shank, 0.393" x 0.081" Dome Head, 0.313 to 0.375" Grip Range, Aluminum Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 3/16 Inch Mandrel Diameter 0.104 Inch Shank Length 0.58 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.081 inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.313 to 0.375 Inch Shear Strength 575 Pound-Force Tensile Strength 840 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.393 in.
Material Aluminum
Max Grip 0.375 in.
Min Grip 0.313 in.
Shape Dome Head
Thickness 0.081 in.
Type Closed End