Product Description
3/16" x 0.675" Shank, 0.393" x 0.055" Dome Head, 0.376 to 0.5" Grip Range, Aluminum, Open End, Rivet
Rivet Type Open End Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.675 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.055 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Aluminum Finish Natural Grip Range 0.376 to 0.5 Inch Shear Strength 315 Pound-Force Tensile Strength 500 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.393 in.
Material Aluminum
Max Grip 0.5 in.
Min Grip 0.376 in.
Shape Dome Head
Thickness 0.055 in.
Type Open End