Product Description
1/4" x 0.85" Shank, 0.525" x 0.073" Dome Head, 0.501 to 0.625" Grip Range, Aluminum, Open End, Rivet
Rivet Type Open End Shank Diameter 1/4 Inch Mandrel Diameter 0.151 Inch Shank Length 0.85 Inch Head Type Dome Head Diameter 0.525 Inch Head Thickness 0.073 Inch Recommended Hole Diameter 0.257 to 0.261 Inch Material Aluminum Finish Natural Grip Range 0.501 to 0.625 Inch Shear Strength 600 Pound-Force Tensile Strength 750 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.525 in.
Material Aluminum
Max Grip 0.625 in.
Min Grip 0.501 in.
Shape Dome Head
Thickness 0.073 in.
Type Open End