Product Description
1/4" x 0.975" Shank, 0.525" x 0.073" Dome Head, 0.626 to 0.75" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/4 Inch Mandrel Diameter 0.151 Inch Shank Length 0.975 Inch Head Type Dome Head Diameter 0.525 Inch Head Thickness 0.073 Inch Recommended Hole Diameter 0.257 to 0.261 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.626 to 0.75 Inch Shear Strength 890 Pound-Force Tensile Strength 1200 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.525 in.
Material Aluminum
Max Grip 0.75 in.
Min Grip 0.626 in.
Shape Dome Head
Thickness 0.073 in.
Type Open End