Product Description
1/8" x 0.438" Shank, 0.233" x 0.051" Countersunk Head, 0.251 to 0.312" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.438 Inch Head Type Countersunk Head Diameter 0.233 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.251 to 0.312 Inch Shear Strength 210 Pound-Force Tensile Strength 325 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.233 in.
Material Aluminum
Max Grip 0.312 in.
Min Grip 0.251 in.
Shape Countersunk Head
Thickness 0.051 in.
Type Open End