Product Description
5/32" x 0.4" Shank, 0.296" x 0.063" Countersunk Head, 0.188 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 5/32 Inch Mandrel Diameter 0.095 Inch Shank Length 0.4 Inch Head Type Countersunk Head Diameter 0.296 Inch Head Thickness 0.063 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.188 to 0.25 Inch Shear Strength 340 Pound-Force Tensile Strength 490 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.296 in.
Material Aluminum
Max Grip 0.25 in.
Min Grip 0.188 in.
Shape Countersunk Head
Thickness 0.063 in.
Type Open End