Product Description
7/64" x 0.215" Shank, 0.205" x 0.038" Countersunk Head, 0 to 0.09" Grip Range, Nickel Copper Alloy Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 7/64 Inch Mandrel Diameter 0.072 Inch Shank Length 0.215 Inch Head Type Countersunk Head Diameter 0.205 Inch Head Thickness 0.038 Inch Recommended Hole Diameter 0.113 to 0.117 Inch Material Nickel Copper Alloy (Rivet), Steel (Mandrel) Finish Zinc Plated Grip Range 0 to 0.09 Inch Shear Strength 258 Pound-Force Tensile Strength 292 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated
Head Diameter 0.205 in.
Material Nickel Copper Alloy
Max Grip 9 in.
Min Grip 0 in.
Shape Countersunk Head
Thickness 0.038 in.
Type Open End