Product Description
3/32" x 0.35" Shank, 0.198" x 0.032" Dome Head, 0.126 to 0.25" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 3/32 Inch Mandrel Diameter 0.57 Inch Shank Length 0.35 Inch Head Type Dome Head Diameter 0.198 Inch Head Thickness 0.032 Inch Recommended Hole Diameter 0.097 to 0.1 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.126 to 0.25 Inch Shear Strength 150 Pound-Force Tensile Strength 205 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.198 in.
Material Steel
Max Grip 0.25 in.
Min Grip 0.126 in.
Shape Dome Head
Thickness 0.032 in.
Type Open End