Product Description
3/32" x 0.225" Shank, 0.187" x 0.039" Countersunk Head, 0.251 to 0.375" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 3/32 Inch Mandrel Diameter 0.057 Inch Shank Length 0.225 Inch Head Type Countersunk Head Diameter 0.187 Inch Head Thickness 0.039 Inch Recommended Hole Diameter 0.097 to 0.1 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.251 to 0.375 Inch Shear Strength 150 Pound-Force Tensile Strength 205 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.187 in.
Material Steel
Max Grip 0.375 in.
Min Grip 0.251 in.
Shape Countersunk Head
Thickness 0.039 in.
Type Open End