Product Description
1/8" x 0.382" Shank, 0.262" x 0.039" Dome Head, 0.125 to 0.19" Grip Range, Stainless Steel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/8 Inch Mandrel Diameter 0.078 Inch Shank Length 0.382 Inch Head Type Dome Head Diameter 0.262 Inch Head Thickness 0.039 Inch Recommended Hole Diameter 0.13 to 0.134 Inch Material Stainless Steel Finish Natural Grip Range 0.125 to 0.19 Inch Shear Strength 472 Pound-Force Tensile Strength 499 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.262 in.
Material Stainless Steel
Max Grip 0.19 in.
Min Grip 0.125 in.
Shape Dome Head
Thickness 0.039 in.
Type Closed End