Product Description
1/8" x 0.438" Shank, 0.262" x 0.04" Dome Head, 0.251 to 0.312" Grip Range, Stainless Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.438 Inch Head Type Dome Head Diameter 0.262 Inch Head Thickness 0.04 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Stainless Steel Finish Natural Grip Range 0.251 to 0.312 Inch Shear Strength 550 Pound-Force Tensile Strength 700 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.262 in.
Material Stainless Steel
Max Grip 0.312 in.
Min Grip 0.251 in.
Shape Dome Head
Thickness 0.04 in.
Type Open End