Product Description
3/16" x 0.492" Shank, 0.393" x 0.049" Dome Head, 0.188 to 0.252" Grip Range, Stainless Steel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 3/16 Inch Mandrel Diameter 0.117 Inch Shank Length 0.492 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.049 Inch Recommended Hole Diameter 0.193 to 0.197 Inch Material Stainless Steel Finish Natural Grip Range 0.188 to 0.252 Inch Shear Strength 966 Pound-Force Tensile Strength 990 Pound-Force Application White Goods, Electronic enclosure, Sign, Outdoor case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.393 in.
Material Stainless Steel
Max Grip 0.252 in.
Min Grip 0.188 in.
Shape Dome Head
Thickness 0.049 in.
Type Closed End