Product Description
1/8" x 0.25" Shank, 0.233" x 0.051" Countersunk Head, 0.063 to 0.125" Grip Range, Stainless Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.25 Inch Head Type Countersunk Head Diameter 0.233 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Stainless Steel Finish Natural (Rivet) Grip Range 0.063 to 0.125 Inch Shear Strength 550 Pound-Force Tensile Strength 700 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.233 in.
Material Stainless Steel
Max Grip 0.125 in.
Min Grip 0.063 in.
Shape Countersunk Head
Thickness 0.051 in.
Type Open End