Product Description
1/8" x 0.313" Shank, 0.233" x 0.051" Countersunk Head, 0.126 to 0.187" Grip Range, Stainless Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.313 Inch Head Type Countersunk Head Diameter 0.233 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Stainless Steel Finish Natural (Rivet) Grip Range 0.126 to 0.187 Inch Shear Strength 550 Pound-Force Tensile Strength 700 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.233 in.
Material Stainless Steel
Max Grip 0.187 in.
Min Grip 0.126 in.
Shape Countersunk Head
Thickness 0.051 in.
Type Open End