Product Description
1/4" x 1.296" Shank, 0.525" x 0.114" Protruding Head, 0.8 to 0.625" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 1/4 Inch Shank Length 1.296 Inch Head Type Protruding Head Diameter 0.525 Inch Head Thickness 0.114 Inch Recommended Hole Diameter 0.26 to 0.275 Inch Material Steel Material Specification BS3111 Type 9/10, SAE 10B21/10B35, DIN 1654 22B2/35B2 Finish Trivalent Zinc Clear Grip Range 0.8 to 0.625 Inch Shear Strength 2400 Pound-Force Tensile Strength 1850 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.525 in.
Finish Trivalent Zinc Clear
Grip Range 0.8 to 0.625 in.
Length 1.296 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.114 in. Head
Type Multi-Grip, Structural Break Stem