Product Description
3/16" x 0.716" Shank, 0.395" x 0.083" Protruding Head, 0.062 to 0.25" Grip Range, Steel, Multi-Grip, Structural Break Stem, Rivet
Rivet Type Multi-Grip, Structural Break Stem Shank Diameter 3/16 Inch Shank Length 0.716 Inch Head Type Protruding Head Diameter 0.395 Inch Head Thickness 0.083 Inch Recommended Hole Diameter 0.193 to 0.201 Inch Material Steel Material Specification BS3111 Type 9/10, SAE 10B21/10B35, DIN 1654 22B2/35B2 Finish Trivalent Zinc Clear Grip Range 0.062 to 0.25 Inch Shear Strength 1300 Pound-Force Tensile Strength 1000 Pound-Force Application Automotive, Cabinet and Enclosure, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Product Videos
Custom Field
Diameter 0.395 in.
Finish Trivalent Zinc Clear
Grip Range 0.062 to 0.25 in.
Length 0.716 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.083 in. Head
Type Multi-Grip, Structural Break Stem