Call Us:

1 800 289 2779

    SSCQ-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

SSCQ-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

1/8" x 0.337" Shank, 0.226" x 0.32" Countersunk Head, 0.094 to 0.187" Grip Range, Steel, Structural Break Stem, Rivet
Availability:
Pricing:
Order:
37150
1+$0.211
100+$0.1405
500+$0.1207
Product Documents:
Rivet; Type Structural Break Stem; Shank Diameter 1/8 Inch; Mandrel Diameter 0.075 Inch; Shank Length 0.337 Inch; Head Type Countersunk; Head Diameter 0.226 Inch; Head Thickness 0.32 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Steel; Finish Trivalent Zinc Clear; Grip Range 0.094 to 0.187 Inch; Shear Strength 500 Pound-Force; Tensile Strength 400 Pound-Force; Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation

Interference Lock Formed by a Splined Stem Provides Powerful Locking Strength and Hole Filling; Weatherproof Fastener Because the Splined Stem Plugs the Entire Length of the Shell; High Shear and Tensile Strength; All Stainless Steel Option for High Corrosion Resistance and Applications Requiring Elevated Temperatures
Grip Range
  • 0.094 to 0.187 in.
  • Diameter
  • 0.226 in.
  • Thickness
  • 0.32 in. Head
  • Length
  • 0.337 in. Shank
  • Shape
  • Countersunk Head
  • Material
  • Steel
  • Type
  • Structural Break Stem
  • Finish
  • Trivalent Zinc Clear
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions