Call Us:

1 800 289 2779

    SSCS-03-02 - Rivet by Stanley Engineered Fastening (Avdel)

SSCS-03-02 - Rivet by Stanley Engineered Fastening (Avdel)

3/32" x 0.25" Shank, 0.174" x 0.027" Countersunk Head, 0.02 to 0.125" Grip Range, Steel, Non-Structural Blind Break Stem, Rivet
Availability:
Pricing:
Order:
3180
1+$0.0855
100+$0.0569
500+$0.0489
Product Documents:
Rivet; Type Non-Structural Blind Break Stem; Shank Diameter 3/32 Inch; Mandrel Diameter 0.057 Inch; Shank Length 0.25 Inch; Head Type Countersunk; Head Diameter 0.174 Inch; Head Thickness 0.027 Inch; Recommended Hole Diameter 0.097 to 0.1 Inch; Material Steel; Material Specification IFI 114 Grade 30; Finish Zinc Plated; Grip Range 0.02 to 0.125 Inch; Shear Strength 130 Pound-Force; Tensile Strength 170 Pound-Force

Non-Structural Blind Breakstem Rivet Designed for a Wide Range of Applications; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Grip Range
  • 0.02 to 0.125 in.
  • Thickness
  • 0.027 in. Head
  • Diameter
  • 0.174 in.
  • Length
  • 0.25 in. Shank
  • Shape
  • Countersunk Head
  • Type
  • Non-Structural Blind Break Stem
  • Material
  • Steel
  • Finish
  • Zinc Plated
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions