Call Us: 1 800 289 2779
    SSCS-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

SSCS-04-03 - Rivet by Stanley Engineered Fastening (Avdel)

1/8" x 0.337" Shank, 0.22" x 0.031" Countersunk Head, 0.126 to 0.187" Grip Range, Steel, Non-Structural Blind Break Stem, Rivet
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Rivet; Type Non-Structural Blind Break Stem; Shank Diameter 1/8 Inch; Mandrel Diameter 0.076 Inch; Shank Length 0.337 Inch; Head Type Countersunk; Head Diameter 0.22 Inch; Head Thickness 0.031 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Steel; Material Specification IFI 114 Grade 30; Finish Zinc Plated; Grip Range 0.126 to 0.187 Inch; Shear Strength 260 Pound-Force; Tensile Strength 310 Pound-Force

Non-Structural Blind Breakstem Rivet Designed for a Wide Range of Applications; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Thickness
  • 0.031 in. Head
  • Grip Range
  • 0.126 to 0.187 in.
  • Diameter
  • 0.22 in.
  • Length
  • 0.337 in. Shank
  • Shape
  • Countersunk Head
  • Type
  • Non-Structural Blind Break Stem
  • Material
  • Steel
  • Finish
  • Zinc Plated
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions