Product Description
5/32" x 0.695" Shank, 0.281" x 0.04" Protruding Head, 0.376 to 0.5" Grip Range, Steel, Non-Structural Blind Break Stem, Rivet
Rivet Type Non-Structural Blind Break Stem Shank Diameter 5/32 Inch Mandrel Diameter 0.095 Inch Shank Length 0.695 Inch Head Type Protruding Head Diameter 0.281 Inch Head Thickness 0.04 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Steel Material Specification IFI 114 Grade 30 Finish Zinc Plated Grip Range 0.376 to 0.5 Inch Shear Strength 370 Pound-Force Tensile Strength 470 Pound-Force
Product Videos
Custom Field
Diameter 0.281 in.
Finish Zinc Plated
Grip Range 0.376 to 0.5 in.
Length 0.695 in. Shank
Material Steel
Shape Protruding Head
Thickness 0.04 in. Head
Type Non-Structural Blind Break Stem
Spec Sheet Specification Sheet