Product Description
1/8" x 0.375" Shank, 0.39" x 0.046" Large Flange Head, 0.188 to 0.25" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.375 Inch Head Type Large Flange Head Diameter 0.39 Inch Head Thickness 0.046 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Material Specification C1006-C1010 Finish Natural (Rivet), Zinc Plated (Mandrel) Grip Range 0.188 to 0.25 Inch Shear Strength 295 Pound-Force Tensile Strength 425 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet), Zinc Plated (Mandrel)
Head Diameter 0.39 in.
Material Steel
Max Grip 0.25 in.
Min Grip 0.188 in.
Shape Large Flange Head
Thickness 0.046 in.
Type Open End