Product Description
3/16" x 0.425" Shank, 0.393" x 0.057" Dome Head, 0.188 to 0.25" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.425 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.057 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.188 to 0.25 Inch Shear Strength 590 Pound-Force Tensile Strength 815 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.393 in.
Material Steel
Max Grip 0.25 in.
Min Grip 0.188 in.
Shape Dome Head
Thickness 0.057 in.
Type Open End
Spec Sheet Specification Sheet